IESNA:LM-63-2002
[TEST]P1389546
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-730-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16389.7
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
106.4 137.4 288.2 775.8 1502.9 2061.5 2425.0 2797.4 3267.3 3812.6 4380.0 5142.6 5945.0 6694.2 7430.1 8095.1 8551.7 8711.3 
8671.4 8347.8 7939.9 7359.2 6809.5 6933.6 7505.5 8174.9 8547.3 8591.6 8507.4 8401.0 7687.2 6614.4 4331.3 421.2 
115.3 57.6 39.9 0.0 
106.4 137.4 305.9 767.0 1458.5 2065.9 2442.7 2779.6 3245.1 3772.7 4388.9 5098.2 5896.2 6716.4 7447.8 8104.0 8534.0 8693.6 
8644.8 8361.1 7926.6 7354.8 6853.8 6929.2 7509.9 8135.0 8542.9 8609.4 8516.3 8392.1 7744.9 6645.4 4521.9 
496.5 115.3 57.6 44.3 0.0 
106.4 137.4 279.3 744.8 1383.2 2021.6 2380.7 2739.7 3191.9 3746.1 4349.0 5067.2 5789.8 6530.2 7150.8 7722.7 8188.2 8440.9 
8485.2 8299.0 7979.8 7647.3 7350.3 7243.9 7576.4 8192.6 8658.1 8857.6 8839.9 8764.5 8290.2 7306.0 5683.4 
1157.1 124.1 70.9 53.2 0.0 
106.4 133.0 248.3 651.7 1272.3 1844.2 2345.2 2717.6 3116.6 3692.9 4286.9 4969.7 5705.6 6383.9 6969.1 7421.2 7820.2 8197.1 
8480.8 8551.7 8454.2 8312.3 8228.1 8237.0 8392.1 8826.6 9314.2 9668.9 9757.6 9748.7 9394.0 8609.4 6991.2 
2593.4 137.4 88.7 70.9 0.0 
106.4 128.6 217.2 492.1 1032.9 1627.0 2163.4 2615.6 3019.0 3506.7 4122.9 4783.5 5470.6 6157.8 6822.8 7314.9 7696.1 7993.1 
8268.0 8454.2 8627.1 8667.0 8702.5 8773.4 8928.6 9216.7 9624.6 9970.4 10081.2 10121.1 9828.5 8711.3 7022.3 
4548.5 203.9 115.3 88.7 0.0 
106.4 128.6 195.1 416.7 886.6 1458.5 2034.9 2522.5 2921.5 3395.9 3941.2 4632.7 5342.1 6042.5 6711.9 7252.8 7607.4 7869.0 
8068.5 8241.4 8396.6 8538.4 8667.0 8817.7 9030.5 9300.9 9691.1 10041.3 10156.6 10147.7 9629.0 8471.9 7226.2 
5089.4 607.4 128.6 102.0 0.0 
106.4 124.1 186.2 350.2 744.8 1263.5 1830.9 2367.4 2810.7 3267.3 3777.1 4446.5 5098.2 5754.4 6441.5 6991.2 7430.1 7656.2 
7802.5 7966.5 8139.4 8307.9 8507.4 8733.5 8941.9 9243.3 9620.1 9974.8 10063.5 9939.3 9225.6 8219.2 7235.1 
5186.9 1201.4 150.7 115.3 0.0 
106.4 124.1 155.2 248.3 443.3 842.3 1316.7 1799.9 2367.4 2872.7 3351.5 3825.9 4384.5 4996.3 5621.4 6264.2 6822.8 7199.6 7465.6 
7673.9 7877.9 8055.2 8245.8 8418.7 8587.2 8764.5 9070.4 9349.7 9309.8 9150.2 8516.3 7820.2 6667.6 5116.0 
3045.6 212.8 155.2 0.0 
106.4 119.7 133.0 168.5 248.3 394.6 673.9 1041.8 1458.5 1937.3 2438.3 2961.4 3480.1 3976.6 4486.4 5014.0 5594.8 6100.1 6610.0 
7031.1 7390.2 7696.1 7988.7 8241.4 8458.6 8649.3 8724.6 8658.1 8494.1 8307.9 7749.3 7044.4 5776.5 4322.4 2788.5 
824.6 190.6 0.0 
106.4 115.3 119.7 133.0 150.7 186.2 243.8 332.5 465.5 682.7 966.4 1294.5 1662.5 2026.0 2473.7 2912.6 3413.6 3963.3 4544.1 5173.6 5812.0 
6392.7 6893.7 7297.1 7669.5 7948.8 8112.8 8112.8 7908.9 7691.7 6565.6 4504.2 2305.3 1095.0 563.0 195.1 186.2 0.0 
106.4 110.8 110.8 110.8 115.3 115.3 119.7 128.6 141.9 159.6 181.8 212.8 243.8 283.7 336.9 407.9 492.1 598.5 744.8 944.3 1219.1 1591.5 2141.3 
2810.7 3697.3 4606.1 5257.8 5364.2 4907.6 4366.7 3138.7 2163.4 1427.5 771.4 266.0 48.8 13.3 0.0 
106.4 106.4 106.4 106.4 102.0 102.0 102.0 97.5 102.0 102.0 106.4 110.8 115.3 119.7 119.7 124.1 128.6 137.4 146.3 164.0 195.1 230.5 305.9 438.9 682.7 
1117.2 1724.5 2136.8 1906.3 1600.4 829.0 403.4 177.3 62.1 31.0 17.7 8.9 0.0 
106.4 106.4 102.0 97.5 93.1 88.7 84.2 84.2 79.8 79.8 79.8 79.8 75.4 75.4 70.9 66.5 62.1 53.2 53.2 48.8 48.8 48.8 48.8 44.3 39.9 44.3 
48.8 53.2 53.2 44.3 26.6 22.2 13.3 13.3 8.9 8.9 8.9 0.0 
106.4 102.0 93.1 84.2 79.8 70.9 66.5 62.1 57.6 53.2 48.8 44.3 35.5 31.0 26.6 17.7 13.3 13.3 8.9 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 4.4 4.4 
4.4 4.4 8.9 8.9 0.0 
106.4 93.1 84.2 75.4 70.9 62.1 57.6 48.8 39.9 35.5 26.6 22.2 17.7 13.3 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
4.4 8.9 0.0 
106.4 93.1 79.8 70.9 62.1 53.2 44.3 35.5 22.2 17.7 13.3 8.9 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 
8.9 0.0 
106.4 88.7 75.4 62.1 53.2 44.3 31.0 22.2 13.3 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 
4.4 0.0 
106.4 84.2 70.9 62.1 48.8 35.5 26.6 17.7 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 4.4 
0.0 
106.4 84.2 70.9 57.6 48.8 31.0 22.2 13.3 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 
0.0 
106.4 88.7 70.9 57.6 48.8 31.0 22.2 13.3 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
106.4 88.7 70.9 57.6 48.8 31.0 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
106.4 88.7 70.9 57.6 48.8 35.5 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
